製品がカートに追加されました

Edmund Optics®

資料センター

 240名を超えるエンジニアによる、信頼できる技術資料の豊富なライブラリです。

フィルター
Search Results for: ケージシステム用キューブ (35)
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
液体レンズ実装テレセントリックレンズ

Image Quality of a Telecentric with the Flexibility of a Liquid Lens

今すぐ見る 保存済みコンテンツに追加

Hyperspectral and Multispectral Imaging

Hyperspectral imaging (HSI) and multispectral imaging (MSI) are two related technologies that make use of specialized vision systems to acquire extra image information from extended regions of the electromagnetic spectrum aside from the visible spectrum.

今すぐ見る 保存済みコンテンツに追加

2018年のトレンドTOP 4

Advances in microscopy, imaging, and extreme ultraviolet optics

今すぐ見る 保存済みコンテンツに追加

2µmレーザー

The unique absorption properties of 2µm lasers allow them to create small and precise cuts for medical and materials processing applications
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
半導体スーパーミラー

Semiconductor supermirrors offer high reflectivity and outperform many IR mirrors on the market. Learn more about these new supermirrors at Edmund Optics.

今すぐ見る 保存済みコンテンツに追加

超薄型ロングパス & ショートパスフィルター

Innovative ultra-thin filters provide flexibility, scratch resistance, and durability comparable to most hard oxide coatings. Learn more at Edmund Optics.
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
New optical filters are being developed due to the advancements in applications and technologies. Learn more about the future of filters at Edmund Optics.

今すぐ見る 保存済みコンテンツに追加

Reflective Laser Beam Shaping

Beam Shaping for High Power and Short Pulse Durations

今すぐ見る 保存済みコンテンツに追加

ステムミラー

Mounting flat mirrors by their edges in a kinematic mount imparts stress onto the mirror surface. This results in distortion and reduced quality of the reflected wavefront, which is especially noticeable when using high-quality mirrors. Stemmed mirrors, on the other hand, are mounted from a smaller diameter “stem” protruding from the back of the mirror, resulting in significantly reduced stress on the mirror surface, high stability, and cost reduction and can be used as a replacement for a more expensive and complex kinematic mount and a conventional mirror.

今すぐ見る 保存済みコンテンツに追加

Trends in Machine Vision Camera Technology

Four major trending topics in machine vision technology include edge artificial intelligence (edge AI), AI paired with high-resolution sensors, event-based machine vision, and affordability of SWIR sensor technology.

今すぐ見る 保存済みコンテンツに追加

広視野テレセントリックレンズ

Large field of view telecentric imaging lenses allow for reduction of measurement and inspection time. Learn more about large FOV lenses at Edmund Optics.

今すぐ見る 保存済みコンテンツに追加

CMOSセンサー技術 の進化

Sensor Manufacturing Designs & Methods

今すぐ見る 保存済みコンテンツに追加

超短パルスレーザーシステムで熱レンズ効果を最小化する

Specialized coatings can minimize thermal lensing in ultrafast laser systems, which are particularly susceptible to detrimental thermal effects.

今すぐ見る 保存済みコンテンツに追加

2019年のトレンドTOP 4

Advances in Smart Materials, Imaging, and Ultrafast Laser Optics

今すぐ見る 保存済みコンテンツに追加

耐久化したイメージングレンズ

Not all ruggedized imaging lenses feature the same type of ruggedization. Learn about the advantages and disadvantages of each type at Edmund Optics.

今すぐ見る 保存済みコンテンツに追加

非球面レンズの躍進

Time to Replace Spherical Elements with Aspheric Lenses

今すぐ見る 保存済みコンテンツに追加

高分散超短パルスミラー

Pulse Compression and Dispersion Compensation for Ultrafast Lasers

今すぐ見る 保存済みコンテンツに追加

単一材料による 非球面アクロマートレンズ

Single-Material Aspheric Achromats correct chromatic aberrations with a unique geometry, leading to numerous benefits over conventional achromatic lenses.

今すぐ見る 保存済みコンテンツに追加

ストリーミング時代のシネマレンズと非球面レンズ

Cinema lenses designed to create content tailored for online streaming utilize aspheres to shoot with a shallow depth of field while maintaining quality.